86100D

Keysight Premium Used

86100D

Infiniium DCA-X Oscilloscope Mainframe

swipe left
Quick-Info: to view all Data swipe to the left in the table below
Model configuration Saving starts at* Availability

86100D **

with fixed options:
092 – Internal hard drive (default option)
ETR – Enhanced trigger, 13 GHz BW, pattern and module trigger
GPI – GPIB Card Interface - Installed

30%

Available Request a Quote

86100D **

with fixed options:
092 – Internal hard drive (default option)
ETR – Enhanced trigger, 13 GHz BW, pattern and module trigger
GPN – No GPIB Card Interface
PTB – Internal Precision Timebase

30%

Available Request a Quote

86100D **

with fixed options:
092 – Internal hard drive (default option)
GPN – No GPIB Card Interface

30%

Out of stock Join Waitlist

* The percentages displayed are estimates based on the price of the used instrument relative to a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.

** RoHS restricts the use of certain hazardous substances in electrical and electronic equipment and prevents instruments containing such substances from being shipped to the European Union. See details

Get more for your money

  • Save at least 20% compared to purchasing a new instrument
  • Add hardware and software options at the same saving
  • Enjoy standard accessories and a full calibration

Keysight refurbishment process

Inspect and rebuild instrument per your order

Update to latest firmware and software

Calibrate and verify safety performance

Add original manuals and accessories

Conduct final 101‑point inspection

Like‑new warranty and support

  • Same standard 3‑year warranty as new models, extendable to 5 years
  • Optional 3- or 5‑year calibration plan
  • Personal support from Keysight and authorized partners
Watch the video

Watch as we take you through the industry's most comprehensive refurbishment process.

Keysight Premium Used key benefits

Savings of 20% to 50%

Comprehensive refurbishment

Standard 3‑year warranty