E4438C

Keysight

E4438C

ESG Vector Signal Generator

The discount on the instrument also applies to its software options.
swipe left
Quick-Info: to view all Data swipe to the left in the table below

Keysight Premium Used

Like new. For less. 100% Keysight quality.

No available inventory for Keysight Premium Used products

Keysight Used

Fully working. 30 day warranty. Save up to 90%.2

Model configuration Availability Price from4

E4438C 3

with options:
503 – Frequency Range, 250kHz to 3 GHz
005 – Hard Drive 6 Gbyte
1E5 – High-stability time-base
401 – CDMA 2000 and IS-95-A personalities, fixed perpetual license
402 – TDMA personalities (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), fixed perpetual license
417 – Signal studio for 802.11 WLAN
419 – Signal Studio for 3GPP W-CDMA HSPA Rel 6, fixed perpetual license
601 – Internal baseband generator, 8 Msa memory with digital bus capability

Available

USD 6,964.20

Contact eBay Team
Buy now on

E4438C 3

with options:
504 – Frequency Range, 250kHz to 4 GHz
003 – Enables ESG digital output connectivity with N5102A
004 – Enables ESG digital input connectivity with N5102A
005 – Hard Drive 6 Gbyte
400 – W-CDMA FDD personality, fixed perpetual license
401 – CDMA 2000 and IS-95-A personalities, fixed perpetual license
402 – TDMA personalities (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), fixed perpetual license
403 – Calibrated noise personality, fixed perpetual license
406 – Bluetooth signal studio software
407 – Signal Studio for S-DMB, fixed perpetual license
409 – GPS personality, fixed perpetual license
602 – Internal baseband generator, 64 Msa memory with digital bus capability
SP1 – Signal Studio for Jitter injection, fixed perpetual license
UN7 – Internal Bit Error Rate analyzer
UNJ – Enhanced phase noise performance
+ U03

Available

USD 13,586.20

Contact eBay Team
Buy now on

E4438C 3

with options:
504 – Frequency Range, 250kHz to 4 GHz
400 – W-CDMA FDD personality, fixed perpetual license
401 – CDMA 2000 and IS-95-A personalities, fixed perpetual license
402 – TDMA personalities (GSM, EDGE, NADC, PDC, PHS, DECT, TETRA), fixed perpetual license
418 – Signal studio for HSDPA over W-CDMA
602 – Internal baseband generator, 64 Msa memory with digital bus capability

Available

USD 8,411.10

Contact eBay Team
Buy now on

Used equipment standards

Features and benefits

Keysight
Premium Used
Keysight
Used
Discount Up to 70% Up to 90%
Condition Like new Fully working
Firmware Updated As shipped
Calibration Full As described
Accessories New As is
Warranty 3 years 30 days
Customization Possible None

Contact us

Keysight eBay team

Feel free to send us your questions at ebay.feedback@keysight.com

Keysight refurbishment process

Inspect and rebuild instrument per your order

Update to latest firmware and software

Calibrate and verify safety performance

Add original manuals and accessories

Conduct final 101‑point inspection

Watch the video

Watch as we take you through the industry's most comprehensive refurbishment process.

1 The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.

2 While Keysight Premium Used products are refurbished, Keysight Used products are offered in a condition and with a warranty as described in the listing on the Keysight Store on eBay. Learn more

3 RoHS restricts the use of certain hazardous substances in electrical and electronic equipment and prevents instruments containing such substances from being shipped to the European Union. See details

4 Quoted price is subject to change without notice.

eBay is a registered trademark of eBay Inc.