E4440A

Keysight

E4440A

PSA Spectrum Analyzer, 3 Hz to 26.5 GHz

The discount on the instrument also applies to its software options.
swipe left
Quick-Info: to view all Data swipe to the left in the table below

Keysight Premium Used

Like new. For less. 100% Keysight quality.

No available inventory for Keysight Premium Used products

Keysight Used

Fully working. 30 day warranty. Save up to 90%.2

Model configuration Price from4

E4440A

with options:
115 – 512 MB user memory
1DS – RF internal preamplifier
202 – GSM/EDGE measurement personality, fixed perpetual license
204 – 1xEV-DO measurement personality, fixed perpetual license
210 – HSDPA/HSUPA measurement personality, fixed perpetual license
226 – Implied by E4440A-226
B78 – CDMA2000 measurement personality, fixed perpetual license
B7J – Implied by E4440A Options -B7J and or -122 and or -140 and or -241 and or -217
BAC – CDMAOne measurement personality, fixed perpetual license
BAF – Implied by E4440A-BAF

USD 20,924.40

Contact eBay Team
Buy now on

E4440A

with options:
1DS – RF internal preamplifier
215 – Implied by E4440A-215
219 – Noise figure measurement personality fixed perpetual license
226 – Implied by E4440A-226
266 – 8566/8568 programming code compatibility suite
AYZ – External Mixing
B7J – Implied by E4440A Options -B7J and or -122 and or -140 and or -241 and or -217

USD 16,985.80

Contact eBay Team
Buy now on

E4440A

with options:
1DS – RF internal preamplifier
B7J – Implied by E4440A Options -B7J and or -122 and or -140 and or -241 and or -217
BAF – Implied by E4440A-BAF

USD 15,680.80

Contact eBay Team
Buy now on

E4440A

with options:
1DS – RF internal preamplifier
B7J – Implied by E4440A Options -B7J and or -122 and or -140 and or -241 and or -217
H70 – 70 MHz output

USD 14,950.00

Contact eBay Team
Buy now on

E4440A

with options:
B7J – Implied by E4440A Options -B7J and or -122 and or -140 and or -241 and or -217
H70 – 70 MHz output

USD 14,644.10

Contact eBay Team
Buy now on

Used equipment standards

Features and benefits

Keysight
Premium Used
Keysight
Used
Discount Up to 70% Up to 90%
Condition Like new Fully working
Firmware Updated As shipped
Calibration Full As described
Accessories New As is
Warranty 3 years 30 days
Customization Possible None

Contact us

Keysight eBay team

Feel free to send us your questions at ebay.feedback@keysight.com

Keysight refurbishment process

Inspect and rebuild instrument per your order

Update to latest firmware and software

Calibrate and verify safety performance

Add original manuals and accessories

Conduct final 101‑point inspection

Watch the video

Watch as we take you through the industry's most comprehensive refurbishment process.

1 The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.

2 While Keysight Premium Used products are refurbished, Keysight Used products are offered in a condition and with a warranty as described in the listing on the Keysight Store on eBay. Learn more

4 Quoted price is subject to change without notice.

eBay is a registered trademark of eBay Inc.