N9010A

Keysight

N9010A

EXA Signal Analyzer, 10 Hz to 3.6, 7, 13.6, 26.5, 32, 44 GHz

The discount on the instrument also applies to its software options.
swipe left
Quick-Info: to view all Data swipe to the left in the table below

Keysight Premium Used

Like new. For less. 100% Keysight quality.

Model configuration Availability Saving starts at1
Price from4

N9010A-503 3

with fixed options:
503 – Frequency range, 10 Hz to 3.6 GHz
B25 – Analysis bandwidth, 25 MHz (standard)
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%

Join Waitlist

N9010A-507 3

with fixed options:
507 – Frequency range, 10 Hz to 7 GHz
B25 – Analysis bandwidth, 25 MHz (standard)
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%

Join Waitlist

N9010A-513 3

with fixed options:
513 – Frequency range, 10 Hz to 13.6 GHz
B25 – Analysis bandwidth, 25 MHz (standard)
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%

Join Waitlist

N9010A-526 3

with fixed options:
526 – Frequency range, 10 Hz to 26.5 GHz
B25 – Analysis bandwidth, 25 MHz (standard)
EP3 – Enhanced phase noise performance (standard)
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%


USD 29,963.05
Join Waitlist
Buy now on

N9010A-526 3

with fixed options:
526 – Frequency range, 10 Hz to 26.5 GHz
B25 – Analysis bandwidth, 25 MHz (standard)
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%


USD 29,963.05
Join Waitlist
Buy now on

N9010A-526 3

with fixed options:
526 – Frequency range, 10 Hz to 26.5 GHz
EP3 – Enhanced phase noise performance (standard)
MPB – Microwave preselector bypass
W7X – Operating system, Windows Embedded Standard 7

Available

35%


USD 29,963.05
Request a Quote
Buy now on

N9010A-544 3

with fixed options:
544 – Frequency range, 10 Hz to 44 GHz
MPB – Microwave preselector bypass
W7X – Operating system, Windows Embedded Standard 7

Out of stock

35%

Join Waitlist

Keysight Used

Fully working. 30 day warranty. Save up to 90%.2

No available inventory for Keysight Used products

Used equipment standards

Features and benefits

Keysight
Premium Used
Keysight
Used
Discount Up to 70% Up to 90%
Condition Like new Fully working
Firmware Updated As shipped
Calibration Full As described
Accessories New As is
Warranty 3 years 30 days
Customization Possible None

Contact us

Keysight eBay team

Feel free to send us your questions at ebay.feedback@keysight.com

Keysight refurbishment process

Inspect and rebuild instrument per your order

Update to latest firmware and software

Calibrate and verify safety performance

Add original manuals and accessories

Conduct final 101‑point inspection

Watch the video

Watch as we take you through the industry's most comprehensive refurbishment process.

1 The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.

2 While Keysight Premium Used products are refurbished, Keysight Used products are offered in a condition and with a warranty as described in the listing on the Keysight Store on eBay. Learn more

3 RoHS restricts the use of certain hazardous substances in electrical and electronic equipment and prevents instruments containing such substances from being shipped to the European Union. See details

4 Quoted price is subject to change without notice.

eBay is a registered trademark of eBay Inc.