swipe left
Quick-Info: to view all Data swipe to the left in the table below
Model description Saving starts at* Availability

N9310A

Signal generator, RF, 9 kHz-3 GHz
with fixed options:
001 – Add Analog IQ Input Capability
PFR – Precision frequency reference

50%

Available Request a Quote

* The percentages displayed are estimates based on the price of the used instrument relative to a new instument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors.

Get more for your money

  • Save at least 20% compared to purchasing a new instrument
  • Add hardware and software options at the same saving
  • Enjoy standard accessories and a full calibration

Keysight refurbishment process

Inspect and rebuild instrument per your order

Update to latest firmware and software

Calibrate and verify safety performance

Add original manuals and accessories

Conduct final 101‑point inspection

Like‑new warranty and support

  • Same standard 3‑year warranty as new models, extendable to 5 years
  • Optional 3- or 5‑year calibration plan
  • Personal support from Keysight and authorized partners

Keysight Premium Used key benefits

Savings of 20% to 50%

Comprehensive refurbishment

Standard 3‑year warranty

Watch the video

Watch as we take you through the industry's most comprehensive refurbishment process.