Keysight Premium Used

Impedance Analyzers

swipe left
Quick-Info: to view all Data swipe to the left in the table below
Available model(s) Saving starts at*
E4980A

E4980A

Precision LCR Meter, 20 Hz to 2 MHz
25% More
E4982A

E4982A

LCR Meter, 1 MHz to 300, 500 MHz, 1 or 3 GHz
35% More
E4990A

E4990A

Impedance Analyzer, 20 Hz to 10-120 MHz
25% More
E4991B

E4991B

Impedance Analyzer, 1 to 500 MHz, 1 or 3 GHz
45% More

* The percentages displayed are estimates based on the price of the used instrument relative to a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.