group

Modular Products

Unrivaled performance in a compact form factor – like new, for less.

Choose from the best-in-class PXI VNA to configure up to 32-ports for multi-port or multi-site test in a single PXI chassis. Or, speed time to results with the PXI RF/uW Sources and Analyzers that combine fast measurements with powerful application software used in many different wireless, automotive and aerospace applications.

Keysight Premium Used Promotional Discount: Save up to 60% on the list price!
swipe left
Quick-Info: to view all Data swipe to the left in the table below

Keysight Premium Used

Like new. For less. 100% Keysight quality.

Available model(s) Saving starts at1
M9290A

M9290A

CXA-m PXIe Signal Analyzer, 10 Hz to 3.0, 7.5, 13.6 or 26.5 GHz
40% More
M9300A

M9300A

PXIe Frequency Reference, 10 MHz and 100 MHz
One frequency reference can be shared by up to 5 modules in one chassis.
60% More
M9372A

M9372A

PXIe Vector Network Analyzer, 300 kHz to 9 GHz
40% More
M9375A

M9375A

PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
40% More
M9381A

M9381A

PXIe Vector Signal Generator, 1 MHz to 3 or 6 GHz
Uncompromising signal quality in a compact, modular form factor.
50% More
M9391A

M9391A

PXIe Vector Signal Analyzer, 1 MHz to 3 or 6 GHz
Get up to 8 time-synchronous, phase coherent channels.
50% More
M9393A

M9393A

PXIe Performance Vector Signal Analyzer Test Set, 9 kHz to 8.4, 14, 18 or 27 GHz (Extendable to 50 GHz with option FRX)
Performance is its middle name – up to 50 GHz.
40% More
M9420A

M9420A

VXT PXIe Vector Transceiver, 60 MHz to 3.8 or 6 GHz
65% More
M9451A

M9451A

PXIe Measurement Accelerator
25% More
M9502A

M9502A

AXIe Chassis, 2-Slot
40% More
M9505A

M9505A

AXIe Chassis, 5-Slot
35% More
M9536A

M9536A

AXIe Embedded Controller, Quad Core, 8GB RAM, 160 GB SSD, 2 GB/s
75% More

Keysight Used

Fully working. 30 day warranty. Save up to 90%.2

Available model(s) Price from
M9362AD01

M9362AD01

PXIe Quad Downconverter, 10 MHz to 50 GHz

USD 16,692.90

Contact eBay Team
Buy now on
U4154A

U4154A

AXIe-based Logic Analyzer Module, 4 Gb/s, 136-Channels, 12.5 GHz timing zoom, 1.4 GHz state, 2 Mb depth

USD 6,048.08

Contact eBay Team
Buy now on
M9352A

M9352A

PXI Hybrid Quad IF Amplifier/Attenuator

USD 2,814.30

Contact eBay Team
Buy now on

1 The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements. Please contact your Keysight sales representative for more information.

2 While Keysight Premium Used products are refurbished, Keysight Used products are offered in a condition and with a warranty as described in the listing on the Keysight Store on eBay. Learn more

eBay is a registered trademark of eBay Inc.